Industrial Automation

Valves and Solenoid Valves | Series D - VA & VB Versions

Versatile, Compact, Flexible

Versatile, Compact, Flexible

 

Series D range is enhanced with the addition of two new valve and solenoid valve variants that are easy to install and deliver high performance within a compact footprint.

The VA and VB versions are available in three sizes with different flow rates. They can both be used individually or mounted to a manifold.

Thanks to their versatility, compact design and aluminium body, the valves and solenoid valves Series D are suitable for a wide range of industrial applications, from traditional uses right through to more innovative or demanding sectors.

The valves’ functionality and high flexibility make them an extremely versatile and precise solution to meet every need.


BENEFITS:

  • Robust design
  • Compact design for restricted spaces
  • Maximum versatility