The GRIPfit is a new generation of push-in fittings made with high-performance materials and equipped with a flexible stainless steel gripping ring to facilitate the connection and disconnection of most semi-rigid tubes, limiting the effects of tube marking and guaranteeing a robust and reliable tightening on the whole surface of the tube.
GRIPfits are ideal for vacuum and low pressures both in static and dynamic applications, thanks to the new shaped sealing technology.
BENEFITS:
Easy to connect and disconnect | Optimum sealing | Long life cycle | High flow capacity | Limited marking on tubing | PA11 BODY Bio-sourced and realiable
APPLICATIONS:
These new push-in fittings have been developed to cover and satisfy the needs of various market applications.
The materials used comply with the main standards and directives and have been designed to meet and adapt perfectly to the specific application requirements of each sector.